IESNA:LM-63-2002
[TEST]P1443058
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]05/27/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-700-39)
[MANUFAC] COOPER LIGHTING SOLUTIONS - MCGRAW EDISON
[LUMCAT]TPTN-SB1D-940-U-T4FT-GM
[LUMINAIRE] TOPTIER NANO SPIDER MOUNT HIGH DENSITY LIGHT SQUARE LED LUMINAIRE 75W 90CRI 4000K w/ TYPE IV FORWARD THROW DISTRIBUTION OPTIC
[LAMP] (26) 4000K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.62A 75.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]4000K
[_THDi]8.0%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, POST
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]6282.0
TILT=NONE
26 -1 1 73 22 1 1 0.5000 0.5000 0.0000
1.000 1 75.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 
 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 
 137.5 140 142.5 145 147.5 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 
 175 177.5 180 
0 5 15 25 35 37 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
472.4 449.8 369.7 361.5 355.4 368.4 409.4 462.9 540.9 615.5 684.7 781.9 903.8 1023.6 1168.1 1304.3 1489.9 
1691.9 1849.3 2083.5 2364.2 2679.9 2938.0 3192.7 3459.1 3752.1 4032.8 4175.9 4121.2 3385.8 1865.1 702.5 
272.5 148.6 91.1 52.7 21.2 6.8 6.8 6.2 6.2 6.2 6.2 5.5 4.8 4.8 4.1 3.4 3.4 2.7 2.7 2.1 2.1 2.1 1.4 1.4 1.4 1.4 1.4 0.7 0.7 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 
472.4 453.3 377.3 361.5 356.0 369.7 405.3 464.2 550.5 613.5 682.6 779.9 898.3 1017.4 1148.2 1295.4 1481.7 1673.4 
1825.4 2065.0 2345.1 2636.7 2907.9 3175.6 3419.3 3705.5 3993.1 4161.5 4106.1 3451.5 1934.9 716.9 295.1 156.8 
95.2 53.4 22.6 7.5 6.8 6.8 6.8 6.2 6.2 5.5 4.8 4.8 4.1 3.4 2.7 2.7 2.7 2.1 2.1 1.4 1.4 1.4 1.4 1.4 1.4 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 
0.7 0.7 0.7 0.0 
472.4 452.6 397.1 351.9 358.1 370.4 404.7 442.3 521.0 585.4 644.3 742.9 862.0 979.8 1112.6 1255.7 1449.5 1638.5 
1739.1 1961.6 2214.3 2519.7 2817.5 3106.4 3379.6 3684.3 4027.3 4210.2 4177.3 3667.2 2402.6 1129.7 451.2 237.6 
135.6 75.3 32.2 9.6 9.6 8.9 8.2 7.5 6.2 5.5 4.8 4.1 3.4 2.7 2.1 2.1 2.1 2.1 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 
0.7 0.7 0.7 0.7 0.0 
472.4 455.3 406.0 352.6 358.1 373.2 382.7 435.5 478.6 544.3 616.9 697.7 790.8 905.8 1038.7 1188.6 1396.8 1624.8 
1737.7 1915.8 2160.9 2434.8 2743.6 3058.5 3390.6 3764.4 4186.9 4560.0 4710.0 4423.1 3329.6 1953.4 924.3 
467.6 256.1 136.9 43.1 12.3 11.6 11.0 9.6 8.2 6.8 5.5 4.1 3.4 2.7 2.1 2.1 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 0.7 0.7 0.7 0.7 0.7 0.7 
0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.0 
472.4 453.3 412.9 364.3 360.1 356.0 393.0 409.4 453.3 514.2 573.1 638.8 713.4 807.9 946.9 1084.5 1292.7 1544.7 
1728.2 1877.4 2125.3 2436.1 2734.7 3086.6 3457.0 3886.3 4423.1 5071.5 5494.0 5360.4 4493.6 3144.1 1829.5 
946.2 497.8 241.7 51.4 14.4 14.4 13.7 11.6 9.6 7.5 5.5 4.1 2.7 2.1 2.1 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 
0.7 0.7 0.7 0.7 0.0 0.7 0.7 0.0 
472.4 451.2 414.9 369.7 362.2 358.1 395.8 417.0 451.9 510.8 562.8 629.9 708.7 797.0 899.7 1075.6 1279.7 1564.5 
1743.2 1908.9 2139.7 2399.8 2766.8 3134.5 3498.1 3939.0 4467.6 5146.1 5559.0 5342.6 4394.3 3061.2 1800.7 
890.8 467.0 228.0 44.5 14.4 14.4 13.7 11.6 9.6 7.5 5.5 4.1 2.7 2.1 2.1 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 
0.7 0.7 0.7 0.7 0.7 0.7 0.0 0.0 
472.4 448.5 408.8 382.7 371.8 367.7 396.4 410.8 455.3 496.4 534.7 586.1 664.1 739.5 846.3 1019.5 1214.0 1446.8 
1646.0 1867.2 2121.2 2440.9 2783.3 3101.6 3405.6 3770.6 4149.9 4613.4 4807.2 4276.6 3155.7 1780.9 778.5 
363.6 191.0 91.7 32.9 16.4 15.7 15.1 12.3 9.6 7.5 5.5 3.4 2.7 2.1 2.1 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 0.7 1.4 0.7 0.7 0.7 0.7 0.7 0.7 
0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.0 
472.4 463.5 423.1 403.3 394.4 410.8 410.1 417.7 460.1 497.1 540.9 558.7 607.3 675.8 804.5 931.9 1099.6 1277.6 
1514.5 1767.2 2001.3 2255.4 2488.2 2692.2 2878.4 3035.2 3160.5 3186.5 2765.5 1769.9 831.2 383.4 222.5 160.2 
108.2 66.4 32.9 17.1 17.1 15.7 13.0 10.3 7.5 5.5 3.4 2.7 2.1 2.1 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 
0.7 0.7 0.7 0.7 0.0 
472.4 469.0 432.7 425.2 429.3 440.9 451.9 474.5 509.4 523.8 527.9 551.9 587.5 653.2 779.2 871.6 1003.8 1150.3 
1354.3 1493.3 1642.6 1780.9 1903.4 1965.1 1976.0 1978.1 1878.1 1595.3 1046.9 531.3 276.6 186.2 143.8 113.0 
87.6 62.3 29.4 18.5 18.5 17.1 14.4 11.0 8.2 5.5 3.4 2.7 2.1 2.1 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 
0.7 0.7 0.7 0.7 0.0 
472.4 476.5 449.8 438.9 457.4 481.3 512.8 534.7 569.7 587.5 607.3 634.7 660.7 713.4 807.9 899.0 1005.1 1153.0 
1341.3 1503.6 1645.3 1772.7 1846.6 1879.5 1907.5 1841.1 1589.9 1181.8 636.1 328.0 198.6 147.2 115.0 90.4 70.5 
48.6 23.3 18.5 19.2 17.1 14.4 11.6 8.9 6.2 4.1 3.4 2.7 2.1 2.1 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 
0.7 0.7 0.0 
472.4 482.7 466.3 440.3 447.1 487.5 507.4 549.1 588.1 608.7 636.8 668.3 715.5 819.6 907.9 1033.2 1192.0 1359.8 
1548.1 1748.7 1928.8 2113.0 2255.4 2341.6 2298.5 2092.4 1694.6 1042.8 498.5 232.8 150.6 110.2 79.4 56.1 38.3 
19.9 6.2 4.1 4.1 4.1 3.4 3.4 2.7 2.1 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.0 
472.4 482.7 473.8 445.7 456.7 499.1 530.0 579.2 616.9 643.6 668.3 701.8 749.7 805.9 881.9 980.5 1120.8 1276.9 
1429.6 1587.1 1733.0 1860.3 1952.1 1980.1 1900.7 1696.0 1326.2 831.2 380.0 187.6 121.2 88.3 64.4 41.8 24.0 5.5 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.7 0.7 0.7 0.7 0.7 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 0.7 1.4 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.0 
472.4 482.7 471.1 460.8 492.3 513.5 576.5 612.8 665.5 716.9 772.3 823.7 875.0 938.0 1014.7 1116.0 1236.6 
1374.2 1525.5 1661.7 1770.6 1822.6 1813.1 1728.8 1557.7 1317.3 979.8 592.3 281.4 154.7 109.6 84.9 65.0 47.9 
32.2 15.7 2.7 2.7 2.7 2.7 2.7 2.1 2.1 1.4 1.4 1.4 0.7 1.4 0.7 0.7 1.4 1.4 1.4 0.7 1.4 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.0 0.0 0.7 0.7 0.7 0.7 0.7 0.7 0.7 
0.0 
472.4 484.1 488.9 548.4 551.9 586.1 631.3 702.5 715.5 729.9 744.9 768.9 775.1 805.2 812.7 817.5 827.1 
845.6 849.0 810.0 746.3 650.5 539.5 421.8 330.7 258.8 209.5 170.5 146.5 128.7 114.3 100.0 85.6 70.5 53.4 30.8 
14.4 13.7 14.4 13.0 11.0 8.9 6.8 4.8 3.4 2.1 2.1 1.4 1.4 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 
472.4 490.2 512.8 504.6 527.9 581.3 614.2 649.8 687.4 690.2 690.2 689.5 674.4 653.2 619.6 588.1 532.0 490.2 
447.8 406.0 363.6 320.4 288.9 264.3 243.1 224.6 209.5 194.5 181.4 167.7 154.1 136.9 117.1 95.9 69.2 35.6 11.6 11.0 
11.6 11.0 9.6 7.5 6.2 4.1 2.7 2.1 1.4 1.4 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
472.4 501.2 519.7 493.7 550.5 579.9 638.8 675.8 683.3 706.6 699.1 662.1 627.9 592.9 552.5 530.6 508.0 484.8 453.9 
424.5 397.8 380.7 364.9 345.1 323.9 306.1 286.2 262.2 243.7 221.2 199.9 176.7 148.6 115.7 79.4 43.1 8.9 8.9 9.6 
9.6 8.9 7.5 6.2 4.8 3.4 2.1 1.4 1.4 1.4 0.7 0.7 0.7 0.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
472.4 506.7 511.5 502.6 564.2 595.7 660.0 694.3 699.8 709.3 714.8 677.2 643.6 619.0 590.2 561.4 531.3 504.6 
480.0 464.9 455.3 456.7 447.1 430.7 408.8 384.1 351.9 324.5 295.1 269.1 245.1 221.2 197.2 165.7 123.2 71.9 6.8 6.8 
8.2 8.9 8.2 7.5 6.2 4.8 4.1 3.4 2.7 2.1 1.4 1.4 0.7 0.7 0.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
472.4 516.3 514.9 530.0 575.8 652.5 647.7 695.0 731.9 753.8 725.1 707.3 695.0 667.6 629.9 590.9 550.5 512.1 
486.1 466.3 462.2 458.1 450.5 436.8 411.5 386.8 368.4 347.8 327.3 305.4 284.8 260.9 234.2 204.0 162.3 104.8 5.5 6.2 
6.8 7.5 8.2 7.5 6.8 5.5 4.1 3.4 2.7 2.1 1.4 1.4 0.7 0.7 0.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
472.4 523.8 503.9 525.8 619.0 639.5 686.7 723.7 766.9 785.3 766.2 747.7 729.2 708.0 664.8 610.1 559.4 
509.4 469.0 446.4 433.4 418.3 399.9 369.7 350.6 336.9 322.5 310.8 298.5 282.1 267.7 245.1 217.7 185.6 144.5 92.4 4.1 
4.8 5.5 6.8 6.8 6.8 6.2 5.5 4.8 4.1 2.7 2.7 2.1 1.4 0.7 0.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
472.4 541.6 493.7 534.7 608.7 660.0 702.5 743.6 804.5 788.1 786.7 774.4 755.2 724.4 676.5 614.2 549.8 
492.3 445.0 422.5 397.8 371.1 345.8 319.1 304.0 290.3 276.6 265.0 254.0 240.3 232.1 208.8 178.7 145.8 116.4 69.8 2.1 
3.4 4.1 5.5 5.5 6.2 5.5 4.8 4.1 3.4 3.4 2.7 2.1 1.4 0.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
472.4 543.0 503.2 535.4 627.2 655.2 726.5 771.0 822.3 808.6 792.2 775.1 753.8 725.8 683.3 622.4 553.2 
481.3 423.8 393.0 364.3 340.3 310.8 293.7 276.6 261.6 248.5 235.5 228.0 222.5 230.7 202.0 163.6 128.0 95.2 41.8 0.7 
2.1 2.7 4.1 4.8 5.5 5.5 4.8 4.1 4.1 3.4 2.7 2.1 1.4 1.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
472.4 545.0 510.1 534.1 627.2 649.1 737.4 762.7 833.3 812.0 796.3 780.5 761.4 729.2 686.1 625.1 558.0 
482.0 422.5 391.0 364.9 338.2 308.8 290.3 273.2 258.1 243.1 231.4 224.6 220.5 227.3 186.9 156.1 126.7 94.5 35.6 0.7 
1.4 2.7 4.1 4.8 5.5 5.5 4.8 4.1 4.1 3.4 2.7 2.1 1.4 1.4 0.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
